Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - Rundrohr
Bill of material
124205004 air duct_420_2000
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BES
description
Vorgefertigte Baugruppen 2 Meter
BR
series
DI
inside diameter
mm
DA
outside diameter
510 mm
L
length
mm
G
weight/duct
14.00 kg
OF
surface inside
3.20 m^2
QS
cross section
0.14 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
No recommendations available.
Catalog Info
Classification
CNS
Object Properties:
Order Number: 124205004
Physical Properties:
Mass: 14 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices