Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - reduction symmetric
Bill of material
5565058004 reduction symmetric_650_580
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
750 mm
DI2
inside diameter
mm
DA2
outside diameter
680 mm
L
length
296 mm
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct - Y-piece
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct - exhaust curve 90°
    Ventaflex
    Ventaflex air duct - exhaust curve 135°
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex supplies - inspection cover
    Ventaflex
    Ventaflex supplies - compensator
    Ventaflex
    Ventaflex air duct - T-piece 45°
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    LAVANTUS - red piece
    Ventaflex
    Ventaflex air duct oval - curve 90° horizontal
Catalog Info
Classification
CNS
Object Properties:
Order Number: 5565058004
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices