Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - air duct
Bill of material
L135005002 air duct_500_3000
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BES
description
-
BR
series
DI
inside diameter
mm
DA
outside diameter
600 mm
WA
wall
50 mm
L
length
3000 mm
G
weight/duct
35.2 kg
OF
surface inside
4.71 m^2
QS
cross section
0.20 m^2
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    LAVANTUS - curve 90°
    Ventaflex
    LAVANTUS - curve 45°
    Ventaflex
    LAVANTUS grip
    Ventaflex
    LAVANTUS ring seal
    Ventaflex
    LAVANTUS wall collar
    Ventaflex
    LAVANTUS - red piece
    Ventaflex
    LAVANTUS - end stopper
    Ventaflex
    LAVANTUS - T-piece 45°
    Ventaflex
    LAVANTUS - T-piece 90°
    Ventaflex
    Ventaflex Luftleitung Oval Rohr - air duct oval
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    LAVANTUS - Y-piece
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
Catalog Info
Classification
CNS
Object Properties:
Order Number: L135005002
Physical Properties:
Mass: 35.2 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices