Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - Y-piece
Bill of material
L785005002 Y-Stuck_500_847
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
600 mm
WA
wall
50 mm
G
weight
- kg
OF
surface inside
1.96 m^2
QS
cross section
0.20 m^2
L
Length
847 mm
Additional Information
No recommendations available.
Catalog Info
Classification
CNS
Object Properties:
Order Number: L785005002
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices