Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - T-piece 45°
Bill of material
747365004 T-piece 45°_730_370
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
830 mm
DI3
inside diameter (outlet)
mm
L
length (T-piece)
1575
L2
length (outlet)
1030 mm
G
weight
25.40 kg
OF
surface inside
3.91 m^2
QS
cross section
0.42 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct - reduction symmetric
    Ventaflex
    Ventaflex air duct - Y-piece
    Ventaflex
    Ventaflex air duct - exhaust curve 90°
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex supplies - compensator
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct oval - curve 90° horizontal
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    Ventaflex supplies - inspection cover
    Ventaflex
    Ventaflex supplies - throttle
Catalog Info
Classification
CNS
Object Properties:
Order Number: 747365004
Physical Properties:
Mass: 25.4 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices