Catalog navigation
CADモデル選択
選択可能な製品数: 28
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex Luftleitung Oval Rohr - air duct oval
Bill of material
188213004 air duct oval_820_1320(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
IM
inside diameter
820/1320
Z
intermediate piece
500 mm
DI
inside diameter
mm
DA
outside diameter
880 mm
BI
Breite (inside)
mm
BA
width (ouside)
1380 mm
L
length
1000 mm
G
weight
13.3 kg/Stck.
OF
surface inside
3.59 m^2
QS
cross section
0.94 m^2
SBS
standard coating
GRP light grey (RAL 7035)
追加の情報
おすすめ情報がありません
Catalog Info
クラシフィケーション
CNS
Object Properties:
Order Number: 188213004
Physical Properties:
Mass: 13.3 kg/Stck.
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Duct connector:
3D Filename: rohr_oval.3db
3D Identifikation: PNT,OBEN
Shape: Oval
Height (Connector - Y-axis): 820 mm
Diameter (Venting, duct connector): 820 mm
Width (Connector - X-axis): 1320 mm
Duct connector:
3D Filename: rohr_oval.3db
3D Identifikation: PNT,UNTEN
Shape: Oval
Height (Connector - Y-axis): 820 mm
Diameter (Venting, duct connector): 820 mm
Width (Connector - X-axis): 1320 mm
プレビュー
3D
情報
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください