Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS ring seal
Bill of material
L015005002 Luftleitung(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
N
nominal size
500
DA
outer diameter
600 mm
D
diameter
mm
D2
Core drilling
700 mm
G
weight/duct
22 kg
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    LAVANTUS - air duct
    Ventaflex
    LAVANTUS grip
    Ventaflex
    LAVANTUS wall collar
    Ventaflex
    LAVANTUS - curve 45°
    Ventaflex
    LAVANTUS - curve 90°
    Ventaflex
    LAVANTUS - end stopper
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex supplies - motor bracket
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
Catalog Info
Classification
CNS
Object Properties:
Order Number: L015005002
Physical Properties:
Mass: 22 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
Duct connector:
3D Filename: ringraumdichtung.3db
3D Identifikation: PNT,OBEN
Diameter (Venting, duct connector): 606 mm
Duct connector:
3D Filename: ringraumdichtung.3db
3D Identifikation: PNT,UNTEN
Diameter (Venting, duct connector): 606 mm
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices