Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS wall collar
Bill of material
L035005020 Luftleitung(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
N
nominal size
500
D
diameter
600 mm
D1
diameter
mm
D2
diameter
689 mm
B
Collar
10 mm
G
weight/duct
2.8 kg
Additional Information
No recommendations available.
Catalog Info
Classification
CNS
Object Properties:
Order Number: L035005020
Physical Properties:
Mass: 2.8 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
Duct connector:
3D Filename: mauerkragen1.3db
3D Identifikation: PNT,OBEN
Diameter (Venting, duct connector): 595 mm
Duct connector:
3D Filename: mauerkragen1.3db
3D Identifikation: PNT,UNTEN
Diameter (Venting, duct connector): 595 mm
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices