Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
    Ventaflex Ventaflex air duct - exhaust curve 135°
    6/6/25
    Ventaflex Ventaflex air duct - exhaust curve 90°
    6/6/25
    Ventaflex Ventaflex air duct - curve 45°
    6/6/25
    Ventaflex Ventaflex air duct - curve 90°
    6/6/25
    Ventaflex Ventaflex air duct - reduction symmetric
    6/6/25
    Ventaflex Ventaflex air duct - Rundrohr
    6/6/25
    Ventaflex Ventaflex air duct - T-piece 45°
    6/6/25
    Ventaflex Ventaflex air duct - T-piece 90°
    6/6/25
    Ventaflex Ventaflex air duct - Y-piece
    6/6/25
    Ventaflex Ventaflex air duct oval - curve 45° horizontal
    6/6/25
    Ventaflex Ventaflex air duct oval - curve 45° vertical
    6/6/25
    Ventaflex Ventaflex air duct oval - curve 90° horizontal
    6/6/25
    Ventaflex Ventaflex air duct oval - curve 90° vertical
    6/6/25
    Ventaflex Ventaflex air duct oval - T-piece 90° horizontal
    6/6/25
    Ventaflex Ventaflex air duct oval - T-piece 90° vertical
    6/6/25
    Ventaflex Ventaflex Luftleitung Oval Rohr - air duct oval
    6/6/25
    Ventaflex Ventaflex supplies - butyl adhesive tape for  roof- and wall duct
    5/16/25
    Ventaflex Ventaflex supplies - roof duct/ wall duct
    6/6/25
    Ventaflex Ventaflex supplies - roof hood
    5/16/25
    Ventaflex Ventaflex supplies - throttle
    5/16/25
    Ventaflex Ventaflex supplies - end cover
    6/6/25
    Ventaflex Ventaflex supplies - manual operation
    5/16/25
    Ventaflex Ventaflex supplies - compensator
    6/6/25
    Ventaflex Ventaflex supplies - motor bracket
    5/16/25
    Ventaflex Ventaflex supplies - oval-clamp
    6/6/25
    Ventaflex Ventaflex supplies - inspection cover
    5/16/25
    Ventaflex Ventaflex supplies - Ventafix mounting clamps
    6/6/25
    Ventaflex Ventaflex supplies - VentaSnap clamp system
    6/6/25
Additional Information
Catalog Info
Local offices of Ventaflex
  • VENTAFLEX GmbH & Co. KG
  • Siemensstraße 46
  • D-48341 Altenberge
  • Germany
Location of catalog vendor
Select a country to see the local offices