Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - exhaust curve 135°
Bill of material
965205004 exhaust curve 135°_520
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
H
height
899 mm
A
display
1449 mm
OF
surface inside
2.2 m^2
G
weight
12.35 kg
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct oval - curve 90° vertical
    Ventaflex
    Ventaflex Luftleitung Oval Rohr - air duct oval
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex supplies - motor bracket
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    LAVANTUS ring seal
    Ventaflex
    Ventaflex supplies - oval-clamp
    Ventaflex
    LAVANTUS grip
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex supplies - compensator
Catalog Info
Classification
CNS
Object Properties:
Order Number: 965205004
Physical Properties:
Mass: 12.35 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices