Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - Y-piece
Bill of material
805205004 Y-piece_520_1073
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
H
height
1073 mm
G
weight
13.50 kg
OF
surface inside
1.96 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct - exhaust curve 90°
    Ventaflex
    Ventaflex air duct - exhaust curve 135°
    Ventaflex
    Ventaflex air duct - reduction symmetric
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex supplies - end cover
    Ventaflex
    LAVANTUS - Y-piece
    Ventaflex
    Ventaflex air duct - T-piece 45°
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
Catalog Info
Classification
CNS
Object Properties:
Order Number: 805205004
Physical Properties:
Mass: 13.5 kg
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Fittings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices