Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex supplies - compensator
Bill of material
145205004 compensator_520
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex Luftleitung Oval Rohr - air duct oval
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex supplies - inspection cover
    Ventaflex
    Ventaflex supplies - motor bracket
    Ventaflex
    LAVANTUS grip
    Ventaflex
    LAVANTUS ring seal
    Ventaflex
    Ventaflex supplies - oval-clamp
Catalog Info
Classification
CNS
Object Properties:
Order Number: 145205004
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Accessories
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices