Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex supplies - VentaSnap clamp system
Bill of material
420525000 Ventasnap clamp system_S_620(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
D
diameter
mm
B
width
100 mm
Additional Information
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex supplies - compensator
    Ventaflex
    Ventaflex supplies - end cover
    Ventaflex
    Ventaflex supplies - motor bracket
    Ventaflex
    Ventaflex supplies - inspection cover
    Ventaflex
    Ventaflex supplies - roof hood
    Ventaflex
    Ventaflex supplies - roof duct/ wall duct
    Ventaflex
    Ventaflex supplies - butyl adhesive tape for  roof- and wall duct
    Ventaflex
    Ventaflex supplies - manual operation
    Ventaflex
    Ventaflex supplies - oval-clamp
    Ventaflex
    LAVANTUS grip
Catalog Info
Classification
CNS
Object Properties:
Order Number: 420525000
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Duct Accessories
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices